JAJSGV2D January 2012 – September 2021 LMK01801
PRODUCTION DATA
Table 9-7 provides the register map for device programming:
REGISTER | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Data [31:4] | Address [3:0] | |||||||||||||||||||||||||||||||
R0 | 0 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | CLKin1_MUX | CLKin1_DIV | CLKin0_MUX | CLKin0_DIV | 1 | 1 | CLKin1_BUF_TYPE | CLKin0_BUF_TYPE | CLKout12_13_PD | CLKout8_11_PD | CLKout4_7_PD | CLKout0_3_PD | POWERDOWN | RESET | 0 | 0 | 0 | 0 | ||||||
R1 | CLKout7_TYPE | CLKout6_TYPE | CLKout5_TYPE | CLKout4_TYPE | CLKout3_TYPE | CLKout2_TYPE | CLKout1_TYPE | CLKout0_TYPE | 0 | 0 | 0 | 1 | ||||||||||||||||||||
R2 | 0 | 0 | 0 | 0 | CLKout13_TYPE | CLKout12_TYPE | CLKout11_TYPE | CLKout10_TYPE | CLKout9_TYPE | CLKout8_TYPE | 0 | 0 | 1 | 0 | ||||||||||||||||||
R3 | 0 | 0 | 0 | 1 | 0 | SYNC1_AUTO | SYNC0_AUTO | SYNC1_FAST | SYNC0_FAST | CLKout8_11_OFFSET_PD | CLKout4_7_OFFSET_PD | CLKout0_3_OFFSET_PD | NO_SYNC_CLKout12_13 | NO_SYNC_CLKout8_11 | NO_SYNC_CLKout4_7 | NO_SYNC_CLKout0_3 | SYNC1_POL_INV | SYNC0_POL_INV | 0 | SYNC1_QUAL | CLKout12_13_HS | CLKout12_13_ADLY | 0 | 0 | 1 | 1 | ||||||
R4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | CLKout12_13_DDLY | 0 | 1 | 0 | 0 | |||||||||
R5 | 0 | 0 | 0 | 0 | CLKout12_13_DIV | 0 | 0 | CLKout13_ADLY_SEL | CLKout12_ADLY_SEL | CLKout8_11_DIV | CLKout4_7 _DIV | CLKout0_3_DIV | 0 | 1 | 0 | 1 | ||||||||||||||||
R15 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 | 1 | 1 | uWireLock | 1 | 1 | 1 | 1 |