JAJSGV2D January 2012 – September 2021 LMK01801
PRODUCTION DATA
The Default Device Register Settings after Power On/Reset Table below illustrates the default register settings programmed in silicon for the LMK018xx after power on or asserting the reset bit. Capital X and Y represent numeric values.
FIELD NAME | DEFAULT VALUE (DECIMAL) | DEFAULT STATE | FIELD DESCRIPTION | REGISTER | BIT LOCATION (MSB:LSB) |
---|---|---|---|---|---|
RESET | 0 | Not in reset | Performs power on reset for device | R0 | 4 |
POWERDOWN | 0 | Disabled (device is active) | Device power down control | R0 | 5 |
CLKout0_3_PD | 0 | Disabled | Power down the divider and clock outputs 0 through 3 | R0 | 6 |
CLKout4_7_PD | 0 | Disabled | Power down the divider and clock outputs 4 through 7 | R0 | 7 |
CLKout8_11_PD | 0 | Disabled | Power down the divider and clock outputs 8 through 11 | R0 | 8 |
CLKout12_13_PD | 0 | Disabled | Power down the divider and clock outputs 12 through 13 | R0 | 9 |
CLKin0_BUF_TYPE | 0 | Bipolar | Clock in buffer type | R0 | 10 |
CLKin1_BUF_TYPE | 0 | Bipolar | Clock in buffer type | R0 | 11 |
CLKin0_DIV | 2 | Divide by 2 | Divider value for CLKin0 | R0 | 14:16 [3] |
CLKin0_MUX | 0 | Bypass | Enables or bypasses the CLKin0 divider | R0 | 17:18 [2] |
CLKin1_DIV | 2 | Divide by 2 | Divider value for CLKin1 | R0 | 19:21 [3] |
CLKin1_MUX | 0 | Bypass | Enables or bypasses the CLKin1 divider | R0 | 22:23 [2] |
CLKout0_TYPE | 1 | LVDS | Individual clock output format. Select from LVDS/LVPECL. | R1 | 4:6 [3] |
CLKout1_TYPE | 1 | LVDS | R1 | 7:9 [3] | |
CLKout2_TYPE | 1 | LVDS | R1 | 10:12 [3] | |
CLKout3_TYPE | 1 | LVDS | R1 | 13:15 [3] | |
CLKout4_TYPE | 1 | LVDS | Individual clock output format.
Select from LVDS/LVPECL/LVCMOS. |
R1 | 16:19 [4] |
CLKout5_TYPE | 1 | LVDS | R1 | 20:23 [4] | |
CLKout6_TYPE | 1 | LVDS | R1 | 24:27 [4] | |
CLKout7_TYPE | 1 | LVDS | R1 | 28:31 [4] | |
CLKout8_TYPE | 1 | LVDS | R2 | 4:7 [4] | |
CLKout9_TYPE | 1 | LVDS | R2 | 8:11 [4] | |
CLKout10_TYPE | 1 | LVDS | R2 | 12:15 [4] | |
CLKout11_TYPE | 1 | LVDS | R2 | 16:19 [4] | |
CLKout12_TYPE | 1 | LVDS | R2 | 20:23 [4] | |
CLKout13_TYPE | 1 | LVDS | R2 | 24:27 [4] | |
CLKout12_13_ADLY | 0 | No delay | Analog delay setting for CLKout12 & CLKout13. | R3 | 4:9 [6] |
CLKout12_13_HS | 0 | No Shift | Half shift for digital delay. | R3 | 10 |
SYNC1_QUAL | 0 | Not Qualified | Allows SYNC operations to be qualified by a clock output | R3 | 11:12 [2] |
SYNC0_POL_INV | 1 | Logic Low | Sets the polarity of the SYNC pin when input | R3 | 14 |
SYNC1_POL_INV | 1 | Logic Low | R3 | 15 | |
NO_SYNC_CLKout0_3 | 0 | Will sync | Disable individual clock groups from being synchronized. | R3 | 16 |
NO_SYNC_CLKout4_7 | 0 | Will sync | R3 | 17 | |
NO_SYNC_CLKout8_11 | 0 | Will sync | R3 | 18 | |
NO_SYNC_CLKout12_13 | 0 | Will sync | R3 | 19 | |
CLKout0_3_OFFSET_PD | 1 | Disabled | Enables a fixed 5-cycle digital delay offset. | R3 | 20 |
CLKout4_7_OFFSET_PD | 1 | Disabled | R3 | 21 | |
CLKout8_11_OFFSET_PD | 0 | 5 clock cycles | R3 | 22 | |
SYNC0_FAST | 0 | Disabled | Enables synchronization circuitry. | R3 | 23 |
SYNC1_FAST | 0 | Disabled | R3 | 24 | |
SYNC0_AUTO | 1 | Automatic | SYNC is started by programming a Register R5 | R3 | 25 |
SYNC1_AUTO | 1 | Automatic | SYNC is started by programming a Register R4 or R5 | R3 | 26 |
CLKout12_13_DDLY | 5 | 5 clock cycles | Digital Delay setting for CLKout12 & CLKout13. | R4 | 4:13 [10] |
CLKout0_3_DIV | 1 | Divide-by-1 | Divider for clock outputs. | R5 | 4:6 [3] |
CLKout4_7_DIV | 1 | Divide-by-1 | R5 | 7:9 [3] | |
CLKout8_11_DIV | 1 | Divide-by-1 | R5 | 10:12 [3] | |
CLKout12_ADLY_SEL | 0 | No Delay | Enable Digital Delay for CLKout12 | R5 | 13 |
CLKout13_ADLY_SEL | 0 | No Delay | Enable Digital Delay for CLKout13 | R5 | 14 |
CLKout12_13_DIV | 1 | Divide-by-1 | Divider for clock output. | R5 | 17:27 [11] |
uWireLock | 0 | Writeable | The values of registers R0 to R5 are lockable | R15 | 4 |