JAJSGV2D January 2012 – September 2021 LMK01801
PRODUCTION DATA
This section discusses the recommended usage of input and output dividers.
Clock inputs 0 and 1 each have an associated divider (2 to 8) that may be enabled or bypassed.
Clock groups 1, 2 and 3 have small output dividers (1 to 8). Clock group 4 (CLKout12 and CLKout13) has a large output divider (1 to 1045).
While the input and output clock dividers may be used in any combination the recommended operating frequency ranges are shown in the table below to minimize the phase noise floor:
Input Divider | Output Divider | Max Frequency |
---|---|---|
Bypassed | Divide = 1 | 3.1 GHz |
Bypassed | Divide > 1 | 1.6 GHz |
Divide = 2 to 8 | Divide = 1 to 8 | 3.1 GHz |