JAJSGV2D January 2012 – September 2021 LMK01801
PRODUCTION DATA
The LMK01801 provides for an alternate function of the MICROWIRE (uWire) pins. This pin control mode is set by the logic of the EN_PIN_CTRL pin to provide limited control of the outputs and dividers.
When the EN_PIN_CTRL pin is set high or low (not open) then the output states can be programmed by pins, eliminating the need for an external FPGA or CPU.
If EN_PIN_CTRL is LOW then Table 5-2 in Section 5.1 defines how the outputs and dividers are configured.
If EN_PIN_CTRL is HIGH then Table 5-3 in Section 5.1 defines how the outputs and dividers are configured.