JAJSHQ1A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7 | CLKin_SEL_POL | 0 | Inverts the CLKin polarity for use in pin select mode.
0: Active High 1: Active Low |
|
6:4 | CLKin_SEL_MODE | 3 | Sets the mode used in determining the reference for PLL1. | |
Field Value | CLKin Mode | |||
0 (0x00) | CLKin0 Manual | |||
1 (0x01) | CLKin1 Manual | |||
2 (0x02) | CLKin2 Manual | |||
3 (0x03) | Pin Select Mode | |||
4 (0x04) | Auto Mode | |||
5 (0x05) | Reserved | |||
6 (0x06) | Reserved | |||
7 (0x07) | Reserved | |||
3:2 | CLKin1_OUT_MUX | 2 | Selects where the output of the CLKin1 buffer is directed. | |
Field Value | CLKin1 Destination | |||
0 (0x00) | Reserved | |||
1 (0x01) | Reserved | |||
2 (0x02) | PLL1 | |||
3 (0x03) | Off | |||
1:0 | CLKin0_OUT_MUX | 2 | Selects where the output of the CLKin0 buffer is directed. | |
Field Value | CLKin0 Destination | |||
0 (0x00) | SYSREF Mux | |||
1 (0x01) | Reserved | |||
2 (0x02) | PLL1 | |||
3 (0x03) | Off |