JAJSHQ1A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
The LMK04228 provides status pins which can be monitored for feedback or in some cases used for input depending upon device programming. For example:
The status pins can be programmed to a variety of other outputs including PLL divider outputs, combined PLL lock detect signals, PLL1 Vtune railing, readback, and other internal status signals. Refer to the Programming section of this data sheet for more information.