JAJSHQ1A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
The LMK04228 features a total of 14 PLL2 clock outputs driven from the internal VCO.
All PLL2 clock outputs have programmable output types. They can be programmed to LVPECL or LVDS formats.
The total number of clock outputs the LMK04228 is able to distribute, including OSCout, is up to 15 differential clocks.
The following sections discuss specific features of the clock distribution channels that allow the user to control various aspects of the output clocks.