JAJSHQ1A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
The digital lock detect circuit is used to determine PLL1 locked, PLL2 locked, and holdover exit events. A window size and lock count register are programmed to set a ppm frequency accuracy of reference to feedback signals of the PLL for each event to occur. When a PLL digital lock event occurs, the corresponding PLL digital lock detect is asserted true. When the holdover exit event occurs, the device will exit holdover mode.
EVENT | PLL | WINDOW SIZE | LOCK COUNT |
---|---|---|---|
PLL1 Locked | PLL1 | PLL1_WND_SIZE | PLL1_DLD_CNT |
PLL2 Locked | PLL2 | PLL2_WND_SIZE | PLL2_DLD_CNT |
Holdover Exit | PLL1 | PLL1_WND_SIZE | HOLDOVER_DLD_CNT |
For a digital lock detect event to occur there must be a lock count number of phase detector cycles of PLLX during which the time/phase error of the PLLX_R reference and PLLX_N feedback signal edges are within the user programmable window size. Because there must be at least lock count phase detector events before a lock event occurs, a minimum digital lock event time can be calculated as lock count / fPDX where X = 1 for PLL1 or 2 for PLL2.
By using Equation 3, values for a lock count and window size can be chosen to set the frequency accuracy required by the system in ppm before the digital lock detect event occurs:
The effect of the lock count value is that it shortens the effective lock window size by dividing the window size by lock count.
If at any time the PLLX_R reference and PLLX_N feedback signals are outside the time window set by window size, then the lock count value is reset to 0.
NOTE
In cases where the period of the phase detector frequency approaches the value of the default PLL1_WND_SIZE increment (40 ns), the lock detect circuit will not function with the default value of PLL1_WND_SIZE. For phase detector frequencies at or above 25 MHz, TI recommends setting PLL1_WND_SIZE to 0x02 (19 ns) or a smaller value.