JAJSHQ1A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
TICS Pro register programming tool exposes the registers for the LMK04228 (and many other TI products) using block diagrams to demonstrate the purpose and location of register settings. By connecting a USB2ANY programmer to the SPI inputs of the device, TICS Pro can update register configurations in real time for rapidly validating desired configurations.
Frequency planning for assignment of outputs:
In this example, the 245.76-MHz ADC output needs the best performance. DCLKout2 on the LMK04228 provides the best noise floor / performance. The 245.76 MHz will be placed on DCLKout2 with 10.24-MHz SYSREF on SDCLKout3.
In this example, the 983.04-MHz DAC output is placed on DCLKout4 and DCLKout6 with 10.24-MHz SYSREF on paired SDCLKout5 and SDCLKout7 outputs.
In this example, the 122.88-MHz FPGA JESD204B output is placed on DCLKout10 with 10.24-MHz SYSREF on paired SDCLKout11 output.
Additionally, the 122.88-MHz FPGA non-JESD204B outputs are placed on DCLKout8 and SDCLKout9.
Once the device programming is completed as desired in TICS Pro, the register settings can be exported for use with other programming controllers.