JAJSDP3C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
The LMZ34202 switching frequency can also be synchronized to an external clock from 200 kHz to 1 MHz. Not all PVIN, VOUT, and IOUT conditions can be set to all of the frequencies in this range. See Recommended Operating Range for the allowable operating ranges.
To implement the synchronization feature, connect a clock signal to the CLK pin with a duty cycle between 10% and 90%. The clock signal amplitude must transition lower than 0.4 V and higher than 2.0 V. The start of the switching cycle is synchronized to the rising edge of CLK pin. Before the external clock is present the device operates in RT mode and the switching frequency is set by RRT resistor. Select RRT to set the frequency close to the external synchronization frequency. When the external clock is present, the CLK mode overrides the RT mode. If the external clock is removed or fails at logic high or low, the LMZ34202 will switch at the frequency programmed by the RRT resistor after a time-out period. Connect the CLK pin (pin 8) to AGND if not used.