JAJSDP3C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
The output voltage of the LMZ34202 device is externally adjustable using a single resistor (RSET). Select the value of RSET from Table 2 or calculate using Equation 3:
Knowing the desired output voltage is 5 V, the RSET value can then be calculated using Equation 3 or selected from Table 2. The formula yields a value of 5.07 kΩ. Choose the closest available value of 5.11 kΩ for RSET.