JAJSDP3C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
The LMZ34202 device has an internal UVLO circuit which prevents the device from operating until the PVIN voltage exceeds the UVLO threshold, (3.2 V (typ)). The device will begin switching and the output voltage will begin to rise once PVIN exceeds the threshold, however PVIN must be greater than (VOUT/0.75) in order to for VOUT to regulate at the set-point voltage.
Applications may require a higher UVLO threshold to prevent early turn-on, for sequencing requirements, or to prevent input current draw at lower input voltages. An external resistor divider can be added to the INH/UVLO pin to adjust the UVLO threshold higher. The external resistor divider can be configured as shown in Figure 24. Table 10 lists standard values for RUVLO1 and RUVLO2 to adjust the UVLO voltage higher.
PVIN UVLO (V) | 4.5 | 10 | 15 | 20 | 25 | 30 |
---|---|---|---|---|---|---|
RUVLO1 (kΩ) | 100 | 100 | 100 | 100 | 100 | 100 |
RUVLO2 (kΩ) | 46.4 | 21.0 | 14.0 | 10.5 | 8.45 | 6.98 |