JAJSHH1B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
BANK_A_COLOR is shown in #GUID-09C9AA14-00EE-4137-B63B-991850D1F10D/X5239 and described in #GUID-09C9AA14-00EE-4137-B63B-991850D1F10D/X4105.
Return to Table 8-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bank_A_Color | |||||||
R/ W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | Bank_A_Color | R/ W | 0h | FFh = The color mixing percentage is 100%. ... 80h = The color mixing percentage is 50%. ... 00h = The color mixing percentage is 0%. |