JAJSHH1B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
OUT3_COLOR is shown in #GUID-E4EED1E9-A802-4A42-9ECF-F529EC791305/X8901 and described in #GUID-E4EED1E9-A802-4A42-9ECF-F529EC791305/X3343.
Return to Table 8-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUT3_Color | |||||||
R/ W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | OUT3_Color | R/ W | 00h | FFh = The color mixing percentage is 0%. ... 80h =The color mixing percentage is 50%. ... 00h = The color mixing percentage is 100%. |