JAJSHH1B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
LED_CONFIG0 is shown in #GUID-ED527107-372A-4AC5-A063-BF105EC6F637/X5006 and described in #GUID-ED527107-372A-4AC5-A063-BF105EC6F637/X7495.
Return to Table 8-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LED3_Bank_EN | LED2_Bank_EN | LED1_Bank_EN | LED0_Bank_EN | |||
R/ W-0h | R/ W-0h | R/ W-0h | R/ W-0h | R/ W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R/ W | 0h | Reserved |
3 | LED3_Bank_EN | R/ W | 0h | 1 = LED3 bank control mode
enabled 0 = LED3 Independent control mode enabled |
2 | LED2_Bank_EN | R/ W | 0h | 1 = LED2 bank control mode
enabled 0 = LED2 independent control mode enabled |
1 | LED1_Bank_EN | R/ W | 0h | 1 = LED1 bank control mode
enabled 0 = LED1 independent control mode enabled |
0 | LED0_Bank_EN | R/ W | 0h | 1 = LED0 bank control mode
enabled 0 = LED0 independent control mode enabled |