JAJSHH1B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
OUT6_COLOR is shown in #GUID-2E329781-8C63-4E1E-AD06-4CE915538A7C/X1776 and described in #GUID-2E329781-8C63-4E1E-AD06-4CE915538A7C/X4501.
Return to Table 8-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUT6_Color | |||||||
R/ W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | OUT6_Color | R/ W | 00h | FFh = The color mixing
percentage is 0%. ... 80h =The color mixing percentage is 50%. ... 00h = The color mixing percentage is 100%. |