JAJSF28B July 2014 – March 2018 ONET2804T
PRODUCTION DATA.
bit 7 | bit 6 | bit 5 | bit 4 | bit 3 | bit 2 | bit 1 | bit 0 |
---|---|---|---|---|---|---|---|
RATE3 | RATE2 | RATE1 | RATE0 | AMP3 | AMP2 | AMP1 | AMP0 |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7
6 5 4 |
RATE3
RATE2 RATE1 RATE0 |
R/W | 0h | Rate adjustments bits for channel 4
0000 – 21 GHz (default) 0111 – BW decrease of approximately 0.4 GHz 1111 – BW increase of approximately 0.4 GHz |
|
3
2 1 0 |
AMP3
AMP2 AMP1 AMP0 |
R/W | 0h | Amplitude adjustment bits for channel 4 | |
0000 – 0mVpp (default)
0001 – 50mVpp 0010 – 100mVpp 0011 – 150mVpp 0100 – 200mVpp 0101 – 250mVpp 0110 – 300mVpp 0111 – 350mVpp |
1000 – 250mVpp
1001 – 300mVpp 1010 – 350mVpp 1011 – 400mVpp 1100 – 450mVpp 1101 – 500mVpp 1110 – 550mVpp 1111 – 600mVpp |