JAJSF28B July 2014 – March 2018 ONET2804T
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage(1) | VCCIx, VCCOx | –0.3 | 4 | V |
Voltage(1) | FILTERx, OUTx+, OUTx–, RSSIx, SCL, SDA, I2CENA, AMPL, RATE, GAIN, TRSH, ADR1, ADR0 and NRESET | –0.3 | 4 | V |
Average Input current | INx | –0.7 | 5 | mA |
FILTERx | –8 | 8 | mA | |
Continuous current at outputs | OUTx+, OUTx– | –8 | 8 | mA |
Maximum junction temperature, TJ | 125 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |