JAJSF28B July 2014 – March 2018 ONET2804T
PRODUCTION DATA.
bit 7 | bit 6 | bit 5 | bit 4 | bit 3 | bit 2 | bit 1 | bit 0 |
---|---|---|---|---|---|---|---|
PD | DIS | GAIN1 | GAIN0 | TH3 | TH2 | TH1 | TH0 |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | PD | R/W | 0h | Power down bit for channel 4
1 = Power down channel 4 0 = Normal operation |
|
6 | DIS | R/W | 0h | Disable output buffer for channel 4
1 = Disable channel 4 output buffer 0 = Normal operation |
|
5
4 |
GAIN1
GAIN0 |
R/W | 0h | Gain adjustment bits for channel 4 | |
00 – default
01 – NA |
10 – medium (–4 dB)
11 – minimum (–8 dB) |
||||
3
2 1 0 |
TH3
TH2 TH1 TH0 |
R/W | 0h | Threshold adjustment bits for channel 4
Minimum positive shift for 0001 Maximum positive shift for 0111 Zero shift for 0000 or 1000 Minimum negative shift for 1001 Maximum negative shift for 1111 |