JAJSRJ1A June 2011 – February 2024 OPA564-Q1
PRODUCTION DATA
The OPA564-Q1 features a current limit flag (IFLAG) that can be monitored to determine if the load current is operating within or exceeding the current limit set by the user. The output signal of IFLAG is compatible with standard CMOS logic and is referenced to the negative supply pin (V–). A voltage level of 0.8V or less with respect to V– indicates that the amplifier is operating within the limits set by the user. A voltage level of 2.0V or greater with respect to V– indicates that the OPA564-Q1 operation exceeds the current limit set by the user. See also Section 7.3.1.1. Either read the IFLAG pin with a high-impedance digital I/O pin, or buffer the IFLAG pin.