JAJSSX9I December 2001 – February 2024 OPA656
PRODUCTION DATA
Two printed-circuit-boards (PCBs) are available to assist in the initial evaluation of circuit performance using the OPA656 device in two package options. Both of these are offered as unpopulated PCBs, delivered with a user's guide. Table 8-2 shows the summary information for these fixtures.
PRODUCT | PACKAGE | ORDERING NUMBER | LITERATURE NUMBER |
---|---|---|---|
OPA656U | SO-8 | DEM-OPA-SO-1A | SBOU009 |
OPA656N | SOT23-5 | DEM-OPA-SOT-1A | SBOU010 |
Request the demonstration fixtures at the Texas Instruments website (www.ti.com) through the OPA656 product folder.