JAJSSX9I December 2001 – February 2024 OPA656
PRODUCTION DATA
The OPA656 has a single functional mode and is operational when the power-supply voltage is greater than 8 V. The maximum power supply voltage for the OPA656 is 12 V (±6 V). The OPA656 can be operated on both single and dual supplies.