JAJSHN3 June 2019 SN65HVDA1040B-Q1
PRODUCTION DATA.
TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
PD | Average power dissipation | VCC = 5 V, TJ = 27°C, RL = 60 Ω, STB at 0 V,
Input to TXD at 500 kHz, 50% duty cycle square wave, CL at RXD = 15 pF |
112 | mW | ||
VCC = 5.5 V, TJ = 130°C, RL = 45 Ω, STB at 0 V,
Input to TXD at 500 kHz, 50% duty cycle square wave, CL at RXD = 15 pF |
170 | |||||
Thermal shutdown temperature | 185 | °C |