JAJSHN3 June 2019 SN65HVDA1040B-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5.25 | V | |
VI or VIC | Voltage at any bus terminal (separately or common mode) | –12 | 12 | V | |
VIH | High-level input voltage | TXD, STB | 2 | 5.25 | V |
VIL | Low-level input voltage | TXD, STB | 0 | 0.8 | V |
VID | Differential input voltage | –6 | 6 | V | |
IOH | High-level output current | Driver | –70 | mA | |
Receiver (RXD) | –2 | ||||
IOL | Low-level output current | Driver | 70 | mA | |
Receiver (RXD) | 2 | ||||
TA | Operating free-air temperature range | See Thermal Information | –40 | 125 | °C |