JAJSHN3 June 2019 SN65HVDA1040B-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEVICE SWITCHING CHARACTERISTICS | ||||||
td(LOOP1) | Total loop delay, driver input to receiver output, recessive to dominant | STB at 0 V, See Figure 10 | 90 | 230 | ns | |
td(LOOP2) | Total loop delay, driver input to receiver output, dominant to recessive | STB at 0 V, See Figure 10 | 90 | 230 | ns | |
DRIVER SWITCHING CHARACTERISTICS | ||||||
tPLH | Propagation delay time, low-to-high level output | STB at 0 V, See Figure 5 | 25 | 65 | 120 | ns |
tPHL | Propagation delay time, high-to-low level output | STB at 0 V, See Figure 5 | 25 | 45 | 120 | ns |
tr | Differential output signal rise time | STB at 0 V, See Figure 5 | 25 | ns | ||
tf | Differential output signal fall time | STB at 0 V, See Figure 5 | 45 | ns | ||
ten | Enable time from standby mode to normal mode and transmission of dominant | See Figure 8 | 10 | µs | ||
t(dom) | Dominant time-out(1) | ↓VI, See Figure 11 | 300 | 450 | 700 | µs |
RECEIVER SWITCHING CHARACTERISTICS | ||||||
tPLH | Propagation delay time, low-to-high-level output | STB at 0 V , See Figure 7 | 60 | 90 | 130 | ns |
tPHL | Propagation delay time, high-to-low-level output | STB at 0 V , See Figure 7 | 45 | 70 | 130 | ns |
tr | Output signal rise time | STB at 0 V , See Figure 7 | 8 | ns | ||
tf | Output signal fall time | STB at 0 V , See Figure 7 | 8 | ns | ||
tBUS | Dominant time required on bus for wakeup from standby | STB at VCC, See Figure 13 | 1 | 5 | µs |