JAJSCW3A December 2016 – February 2020 SN65MLVD206B
PRODUCTION DATA.
The M-LVDS receivers herein comply with the M-LVDS standard and correctly determine the bus state. These devices have Type-1 and Type-2 receivers that detect the bus state with as little as 50 mV of differential voltage over the common mode range of –1 V to 3.4 V.