JAJSCW3A December 2016 – February 2020 SN65MLVD206B
PRODUCTION DATA.
The M-LVDS driver and receivers in this data sheet are designed to operate from a single power supply. Both drivers and receivers operate with supply voltages in the range of 3 V to 3.6 V. In a typical application, a driver and a receiver may be on separate boards, or even separate equipment. In these cases, separate supplies would be used at each location. The expected ground potential difference between the driver power supply and the receiver power supply would be less than ±1 V. Board level and local device level bypass capacitance should be used and are covered Supply Bypass Capacitance.