JAJSUB2E August 1990 – April 2024 SN75ALS172A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = -18mA | -1.5 | V | ||||
VO | Output voltage | IO = 0 | 0 | 6 | V | |||
|VOD1| | Differential output voltage | Io = 0 | 1.5 | 6 | V | |||
|VOD2| | Differential output voltage | VCC = 5V, | RL = 100Ω, | See Figure 6-1 | 1/2VOD1 or 2(2) | V | ||
RL = 54Ω, | See Figure 6-1 | 1.5 | 2.5 | 5 | ||||
|VOD3| | Differential output voltage | See Note 2 | 1.5 | 5 | V | |||
Δ|VOD| | Change in magnitude of differential output voltage (3) | RL = 54Ω or 100Ω, | See Figure 6-1 | ±0.2 | V | |||
VOC | Common-mode output voltage (4) | RL = 54Ω or 100Ω, | See Figure 6-1 | -1 | 3 | V | ||
Δ|VOC| | Change in magnitude of common-mode output voltage (3) | RL = 54Ω or 100Ω, | See Figure 6-1 | ±0.2 | V | |||
IO | Output current with power off | VCC = 0, | VO = -7V to 12V | ±100 | μA | |||
IOZ | High-impedance-state output current | VO = -7V to 12V | ±100 | μA | ||||
IIH | High-level input current | VI = 2.7V | 20 | μA | ||||
IIL | Low-level input current | VI = 0.4V | -100 | μA | ||||
IOS | Short-circuit output current | VO = -7V to 12V | ±250 | mA | ||||
ICC | Supply current (all drivers) | No load | Outputs enabled | 36 | 55 | mA | ||
Outputs disabled | 15 | 30 |