over operating free-air temperature range (unless otherwise noted)(1) | | MIN | MAX | UNIT |
---|
VCC | Supply voltage, see note (2) | -0.3 | 7 | V |
VI | Input voltage | -0.3 | 7 | V |
VO | Output voltage range | –9 | 14 | V |
PD | Continuous total dissipation | See Dissipation Rating Table |
Tstg | Storage temperature range | –65 | 150 | °C |
TLEAD | Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | | 260 | °C |
(1) Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to network ground terminal.