JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
20 | 0x14 | RSV | RSV | RSV | RSV | PPDV3 | PPDV2 | PPDV1 | PPDV0 |
Reset Value | 0 | 0 | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
PPDV[3:0] | PLL P | ||||||||
These bits set the PLL divider P factor. These bits are ignored in clock auto set mode. | |||||||||
Default value: 0000 | |||||||||
0000: P=1 | |||||||||
0001: P=2 | |||||||||
... | |||||||||
1110: P=15 | |||||||||
1111: Prohibited (do not set this value) |