JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
30 | 0x1E | RSV | DOSR6 | DOSR5 | DOSR4 | DOSR3 | DOSR2 | DOSR1 | DOSR0 |
Reset Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
DOSR[6:0] | OSR Clock Divider | ||||||||
These bits set the source clock divider value for the OSR clock. These bits are ignored in clock auto set mode. | |||||||||
Default value: 0000000 | |||||||||
0000000: Divide by 1 | |||||||||
0000001: Divide by 2 | |||||||||
... | |||||||||
1111111: Divide by 128 |