JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
22 | 0x16 | RSV | RSV | PDDV5 | PDDV4 | PDDV3 | PDDV2 | PDDV1 | PDDV0 |
Reset Value | 0 | 0 | 0 | 0 | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
PDDV[5:0] | PLL D (MSB) | ||||||||
Most-significant 6 bits to set the D part of the overall PLL multiplication factor J.D * R These bits are ignored in clock auto set mode. | |||||||||
Default value: 000000 | |||||||||
0 (in decimal): D=0000 | |||||||||
1 (in decimal): D=0001 | |||||||||
... | |||||||||
9999 (in decimal): D=9999 | |||||||||
others: Prohibited (do not set) |