JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
2 | 0x02 | RSV | RSV | RSV | LAGN | RSV | RSV | RSV | RAGN |
Reset Value | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
LAGN | Analog Gain Control for Left Channel | ||||||||
This bit controls the left channel analog gain. | |||||||||
Default value: 0 | |||||||||
0: 0 dB | |||||||||
1:-6 dB | |||||||||
RAGN | Analog Gain Control for Right Channel | ||||||||
This bit controls the right channel analog gain. | |||||||||
Default value: 0 | |||||||||
0: 0 dB | |||||||||
1: -6 dB |