JAJSFH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
A sequential data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the device to the master device as shown in Figure 7-13. Except for the last data byte, the master device responds with an acknowledge bit after receiving each data byte and automatically increments the I2C sub address by one. After receiving the last data byte, the master device transmits a not-acknowledge followed by a stop condition to complete the transfer.