JAJSFH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
If the device measures a >1.9 V (Typical) DC offset and continue more than 570 ms (typical) on the output stage, the ADR/ FAULT line will be pulled low and set the OUTxx outputs to Hi-Z state to protect speaker, signifying a fault in Register 0x70 in Book0/Page0. This fault report bit in Register 0x70 keeps 1 and device keeps in Hi-Z mode unless clear it by Register 0x78 in Book0/Page0 manually.