JAJSFH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
A sequential data-write transfer is identical to a single-byte data-write transfer except that multiple data bytes are transmitted by the master to the device as shown in Figure 7-11. After receiving each data byte, the device responds with an acknowledge bit and the I2 subaddress is automatically incremented by one.