JAJSFH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
It is required that the peak current is smaller than the OCP (Over current protection) value which is 5A, there are 3 cases which cause high peak current flow through inductor.
θ=0.5 (BD Modulation), 0.14 (1SPW Modulation), 0.14 (Hybrid Modulation). This formula just provide a rough estimation, suggest to measure the start-up current based on your LC filter.
PVDD | L (uH) | C (uF) | Fsw (kHz) | Ipeak_power_up |
---|---|---|---|---|
24 | 4.7 | 0.68 | 384 | 6.07A (>5A OCP), not recommended |
24 | 4.7 | 0.68 | 768 | 3.25A |
24 | 10 | 0.68 | 384 | 3A |
24 | 10 | 0.68 | 768 | 1.55A |
12 | 4.7 | 0.68 | 384 | 3.32A |
12 | 10 | 0.68 | 384 | 1.55A |
Same PVDD and switching frequency, larger inductance means smaller idle current for lower power dissipation.
It's suggested that inductor's saturation current Isat, is larger than the amplifier's peak current during power-up and play audio.
In addition, the effective inductance at the peak current is required to be at least 80% of the inductance value in Table 8-2, to meet datasheet specifications.
The minimum inductance is given in Table 8-2
PVDD (V) | Switching Frequency (kHz) | Modulation Scheme | Recommended Minimum Inductance (uH) for LC filter design |
---|---|---|---|
≤12 | 384 | BD | 4.7uH + 0.68uF |
>12 | 10uH + 0.68uF | ||
≤12 | 384 | 1SPW/Hybrid | 10uH + 0.68uF |
>12 | 15uH + 0.68uF |
For higher switching frequency (Fsw), select inductors with minimum inductance to be 384kHz/Fsw×L.