JAJSGL3D January 2014 – October 2021 TCA9539-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | 1.65 | 3.6 | V | ||
VI/O | I/O ports voltage | SCL, SDA, A0, A1, RESET, INT (1) | –0.5 | 5.5 | V | |
For P00–P07, P10–P17 configured as outputs | –0.5 | 3.6 | V | |||
For P00–P07, P10–P17 configured as inputs(1) | –0.5 | 5.5 | V | |||
VIH | High-level input voltage | SCL, SDA, A0, A1, RESET, P07–P00, P10–P17 | 0.7 × VCC | V | ||
VIL | Low-level input voltage | SCL, SDA, A0, A1, RESET, P07–P00, P10–P17 | 0.3 × VCC | V | ||
IOH | High-level output current | P00–P07, P10–P17 | –10 | mA | ||
IOL(2) | Low-level output current | P00–P07, P10–P17 | Tj ≤ 65°C | 25 | mA | |
Tj = 85°C | 18 | |||||
Tj = 105°C | 9 | |||||
Tj = 125°C | 4.5 | |||||
Tj = 135°C | 3.5 | |||||
IOL(2) | Low-level output current | INT, SDA | Tj ≤ 85°C | 6 | mA | |
Tj = 105°C | 3 | |||||
Tj = 125°C | 1.8 | |||||
Tj = 135°C | 1.5 | |||||
TA | Operating free-air temperature | –40 | 125 | °C |