JAJSGL3D January 2014 – October 2021 TCA9539-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP (1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIK | Input diode clamp voltage | II = –18 mA | 1.65 V to 3.6 V | –1.2 | V | |||
VPORR | Power-on reset voltage, VCC rising | VI = VCC or GND | 1.65 V to 3.6 V | 1.2 | 1.5 | V | ||
VPORF | Power-on reset voltage, VCC falling | VI = VCC or GND | 1.65 V to 3.6 V | 0.75 | 1 | V | ||
VOH | P-port high-level output voltage (2) | IOH = –8 mA | 1.65 V | 1.2 | V | |||
2.3 V | 1.8 | |||||||
3 V | 2.6 | |||||||
3.6 V | 3.3 | |||||||
IOH = –10 mA | 1.65 V | 1 | ||||||
2.3 V | 1.7 | |||||||
3 V | 2.5 | |||||||
3.6 V | 3.2 | |||||||
IOL | SDA | VOL = 0.4 V | 1.65 V to 3.6 V | 3 | mA | |||
P port (3) | VOL = 0.5 V | 8 | ||||||
VOL = 0.7 V | 10 | |||||||
INT | VOL = 0.4 V | 3 | ||||||
II | SCL, SDA | VI = VCC or GND | 1.65 V to 3.6 V | ±1 | µA | |||
A0, A1, RESET | ±1 | |||||||
IIH | P port | VI = VCC | 1.65 V to 3.6 V | 1 | µA | |||
IIL | P port | VI = GND | 1.65 V to 3.6 V | –1 | µA | |||
ICC | Operating mode | VI = VCC or GND, IO = 0, I/O = inputs, fSCL = 400 kHz, no load | 3.6 V | 10 | 30 | µA | ||
2.7 V | 5 | 19 | ||||||
1.95 V | 4 | 11 | ||||||
Standby mode | IO = 0, I/O = inputs, fSCL = 0 kHz, no load | VI = VCC | 3.6 V | 1.1 | 5 | |||
2.7 V | 1 | 4.5 | ||||||
1.95 V | 0.4 | 3.5 | ||||||
VI = GND | 3.6 V | 1.1 | 13 | |||||
2.7 V | 1 | 9.5 | ||||||
1.95 V | 0.4 | 6.5 | ||||||
Ci | SCL | VI = VCC or GND | 1.65 V to 3.6 V | 3 | 8 | pF | ||
Cio | SDA | VIO = VCC or GND | 1.65 V to 3.6 V | 3 | 9.5 | pF | ||
P port | 3.7 | 9.5 |