JAJSGL3D January 2014 – October 2021 TCA9539-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | INT | O | Interrupt open-drain output. Connect to VCC through a pull-up resistor |
2 | A1 | I | Address input. Connect directly to VCC or ground |
3 | RESET | I | Active-low reset input. Connect to VCC through a pull-up resistor if no active connection is used |
4 | P00 | I/O | P-port input-output. Push-pull design structure. At power-on, P00 is configured as an input |
5 | P01 | I/O | P-port input-output. Push-pull design structure. At power-on, P01 is configured as an input |
6 | P02 | I/O | P-port input-output. Push-pull design structure. At power-on, P02 is configured as an input |
7 | P03 | I/O | P-port input-output. Push-pull design structure. At power-on, P03 is configured as an input |
8 | P04 | I/O | P-port input-output. Push-pull design structure. At power-on, P04 is configured as an input |
9 | P05 | I/O | P-port input-output. Push-pull design structure. At power-on, P05 is configured as an input |
10 | P06 | I/O | P-port input-output. Push-pull design structure. At power-on, P06 is configured as an input |
11 | P07 | I/O | P-port input-output. Push-pull design structure. At power-on, P07 is configured as an input |
12 | GND | — | Ground |
13 | P10 | I/O | P-port input-output. Push-pull design structure. At power-on, P10 is configured as an input |
14 | P11 | I/O | P-port input-output. Push-pull design structure. At power-on, P11 is configured as an input |
15 | P12 | I/O | P-port input-output. Push-pull design structure. At power-on, P12 is configured as an input |
16 | P13 | I/O | P-port input-output. Push-pull design structure. At power-on, P13 is configured as an input |
17 | P14 | I/O | P-port input-output. Push-pull design structure. At power-on, P14 is configured as an input |
18 | P15 | I/O | P-port input-output. Push-pull design structure. At power-on, P15 is configured as an input |
19 | P16 | I/O | P-port input-output. Push-pull design structure. At power-on, P16 is configured as an input |
20 | P17 | I/O | P-port input-output. Push-pull design structure. At power-on, P17 is configured as an input |
21 | A0 | I | Address input. Connect directly to VCC or ground |
22 | SCL | I | Serial clock bus. Connect to VCC through a pull-up resistor |
23 | SDA | I/O | Serial data bus. Connect to VCC through a pull-up resistor |
24 | VCC | — | Supply voltage |