JAJSL68A April 2021 – February 2022 TPS23882B
PRODUCTION DATA
COMMAND = 3Ch with 2 Data Byte, (LSByte First, MSByte second), Read Only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LSB: | |||||||
I4_7 | I4_6 | I4_5 | I4_4 | I4_3 | I4_2 | I4_1 | I4_0 |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
MSB: | |||||||
– | – | I4_13 | I4_12 | I4_11 | I4_10 | I4_9 | I4_8 |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | ||||
---|---|---|---|---|---|---|---|---|
13-0 | In_13- In_0 | R | 0 | Bit Descriptions: Data conversion result. The I2C data transmission is a 2-byte transfer. Note that the conversion is done using a TI proprietary multi-slope integrating converter. 14-bit Data conversion result of current for channel n. The update rate is around once per 100 ms in powered state. The equation defining the current measured is: I = N × ISTEP Where ISTEP is defined below as well as the full scale value, according to the operating mode: | ||||
Mode | Full Scale Value | ISTEP | ||||||
Powered and Classification | 1.46 A (with 0.2-Ω Rsense) | 89.5 µA | ||||||
Note: in any of the following cases, the result through I2C interface is automatically 0000 channel is in OFF mode channel is OFF while in semiauto mode and detect/class is not enabled channel is OFF while in semiauto mode and detection result is incorrect In diagnostic/manual mode, if detect/class has been enabled at least once, the register retains the result of the last measurement |
1.46A is the theoretical full scale range of the ADC based on 14bits * Istep. However, due to the 1.25A channel current limit, the channel current will foldback and be disabled when the current exceeds the ILIM-2X threshold (VLIM2X).
Class Current Reading
Following the completion of any classification measurement on a channel, the measured classification current is reported in these registers until either a port current reading is completed following a port turn on or the port is disabled.
The scaling factor for the class current reading is decreased by a factor of 10x to 8.95uA/bit.