JAJSL68A April 2021 – February 2022 TPS23882B
PRODUCTION DATA
COMMAND = 32h with 2 Data Byte, (LSByte First, MSByte second), Read Only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LSB: | |||||||
V1_7 | V1_6 | V1_5 | V1_4 | V1_3 | V1_2 | V1_1 | V1_0 |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
MSB: | |||||||
– | – | V1_13 | V1_12 | V1_11 | V1_10 | V1_9 | V1_8 |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |