JAJSNA0 December 2022 TPS25762-Q1
PRODUCTION DATA
The TPS25762-Q1 features two I2C interfaces that each use an I2C I/O driver like the one shown in Figure 9-33. This I/O consists of an open-drain output and an input comparator with de-glitching.