JAJSNA0 December 2022 TPS25762-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FOSC(100K) | 100KHz oscillator | Trimmed. | 89 | 103 | 111 | kHz |
FOSC(24M) | 24MHz oscillator | Trimmed. 0 ℃ ≤ TA ≤ 70 ℃ | 23.64 | 24.2 | 24.36 | MHz |
FOSC(24M) | 24MHz oscillator | Trimmed. -40 ℃ ≤ TA ≤ 150 ℃ | 23.3 | 24.2 | 24.5 | MHz |