JAJSNA0 December 2022 TPS25762-Q1
PRODUCTION DATA
The ADC voltage inputs are each divided down to the full-scale input of 1.2 V. The ADC current sensing elements are not divided.
Table 9-6 shows the divider ratios for each ADC input. The application firmware may select any group of channels to be auto-sequenced in the round robin automatic readout mode.
CHANNEL | SIGNAL | TYPE | DIVIDER RATIO | BUFFERED |
---|---|---|---|---|
0 | I_TVSP | Current | n/a | No |
1 | IN | Voltage | 17 | No |
2 | LDO_3V3 | Voltage | 3 | No |
3 | PA_VBUS | Voltage | 21 | No |
4 | GPIO4 | PB_VBUS | Voltage | 21 | No |
5 | IPA_VBUS | Current | n/a | No |
6 | GPIO2 | PB_DP | Voltage | 3 | Yes |
7 | GPIO3 | PB_DM | Voltage | 3 | Yes |
8 | GPIO5 | NTC | Voltage | 3 | Yes |
9 | GPIO7 | PA_DM | Voltage | 3 | Yes |
10 | GPIO8 | PA_DP | Voltage | 3 | Yes |
11 | LDO_5V | Voltage | 5 | No |