JAJSNA0 December 2022 TPS25762-Q1
PRODUCTION DATA
BC 1.2 downstream port charger emulation is application GUI configurable. The following charging modes can be enabled or disabled:
The following table shows voltage sources, resistors and comparator hardware used in each mode. Symbol "X" represents that the corresponding module is implemented.
Application | 2.7-V SRC | 1.2-V SRC | RDCP_DAT | RDM_DWN
(20 kΩ) |
VDAT_REF | VSEL_REF |
---|---|---|---|---|---|---|
DCP | X | |||||
Divider-3 | X | |||||
1.2 V | X | X | ||||
HVDCP | X | X | X |