JAJSQZ3 august 2023 TPS552872
PRODUCTION DATA
The TPS552872 implements both peak current and average inductor current limit. The average current mode control loop uses the current sense information at the high-side MOSFET of the boost leg to clamp the maximum average inductor current to 4 A (typical).
Besides the average current limit, a peak current limit protection is implemented during transient to protect the device against over current condition beyond the capability of the device.