JAJSQZ3 august 2023 TPS552872
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range at terminals (2) | VIN, SW1 | –0.3 | 42 | V |
BOOT1 | SW1–0.3 | SW1+6 | V | |
VCC, PG, CC, FSW, COMP, FB, MODE, CDC, DITH/SYNC, EXTVCC | –0.3 | 6 | V | |
VOUT, SW2, ISP, ISN | –0.3 | 25 | V | |
EN | -0.3 | 20 | V | |
BOOT2 | SW2–0.3 | SW2+6 | V | |
PG, CC, FSW, COMP, FB, MODE, CDC, DITH/SYNC, EXTVCC | –0.3 | VCC+0.3 | V | |
TJ | Operating Junction, TJ(3) | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |