JAJSQZ3 august 2023 TPS552872
PRODUCTION DATA
The output voltage is set by an external resistor divider (R1, R2 in the Figure 8-1 circuit diagram). When the output voltage is regulated, the typical voltage at the FB pin is VREF. The value of R2 is then calculated as Equation 8: