JAJSGT4C June 2014 – September 2021 TPS55340-Q1
PRODUCTION DATA
The following application curves are characteristics of the boost converter.
IL = 1 A/div | V(SW) = 20 V/div | |
VO (AC-coupled) = 100 mV/div |
IL = 200 mA/div | V(SW) = 20 V/div |
VO (AC-coupled) = 20 mV/div |
IO = 800 mA |
VO (AC-coupled) = 500 mV/div | IO = 200 mA/div | |
IL = 1 A/div | V(SW) = 20 V/div | |
VO (AC-coupled) = 10 mV/div |
VI = 1 V/div | V(EN) = 2 V/dvi | V(SW) = 10 V/div |
VO = 10 V/div | ||